??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 64K-AA-IE10-TG
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 64K-AA-IE10-TG
VERF
Availability
Available
BC
Order code
BOS01K4
TC
Artikelbezeichnung
BOS 64K-AA-IE10-TG
PX
Product view
49101_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.22000 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 64K, Dimension = 25 x 69.7 x 100.4 mm, Interface = Relay normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = Infrared, Range = 0...50 m, Connection = Screw terminals, Housing material = PBT, GF30, Material sensing surface = PC, Operating voltage Ub = 24...60 VDC/24...240 VAC, Approval/Conformity = cULus, CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.